OAK-FFC 4P

$199.00 VAT incl.

In stock
36 PCS
OAK-FFC 4P

OAK-FFC 4P is a flexible and powerful prototyping platform that allows you to connect up to 4 FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities.

  • Up to 4 cameras: two 2-lane MIPI and two 4-lane MIPI
  • BNO086 IMU single chip 9 axis sensor with embedded sensor fusion
  • 5V power input via barrel jack
  • USB2 / USB3 for power delivery and communication

Read more

SKU: A00470N/A
Out of stock

OAK-FFC 4P is a versatile prototyping platform that enables the connection of any FFC camera modules to suit your project's specific requirements for resolution, FPS, FOV, shutter type, and depth of focus. This platform has OAK-SoM on board so it also offers on-device Neural Network inferencing and Computer Vision capabilities. You can connect up to 4 camera modules in various positions, with different stereo baseline distances and angles. The device uses USB-C for both power and USB3 connectivity.

We suggest following getting started guide for smooth experience.

Key Features

RVC2 architecture on-board features: Specifications
  • Dimensions: 62x38x22 mm
  • Weight: 41g
  • Power consumption: up to 5W

Compatible Camera Modules

Note: Please take note that the manual calibration is needed when the camera modules are connected. Please follow the calibration guide.

Sensor MP Color/Grayscale Shutter Type Focus Type Wide FOV DFOV / HFOV / VFOV M12 Mount
OAK-FFC-IMX214-W 13MP Color Rolling FF: 50 cm - ∞ Yes 117° / 105° / 88° -
OAK-FFC-IMX378 12MP Color Rolling AF: 10 cm - ∞ - 81° / 69° / 55° -
OAK-FFC-IMX378-FF 12MP Color Rolling FF: 50 cm - ∞ - 82° / 69° / 55° -
OAK-FFC-IMX378-W 12MP Color Rolling FF: 50 cm - ∞ Yes 120° / 108° / 93° -
OAK-FFC-OV9282 1MP Grayscale Global FF:19.6 cm - ∞ - 89° / 80° / 55° -
OAK-FFC-OV9282-M12 1MP Grayscale Global FF: 20 cm - ∞ - HFOV: 75˚ Yes
OAK-FFC-OV9282-W 1MP Grayscale Global FF: 19.6cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-OV9782-M12 1MP Color Global FF: 20 - ∞ - HFOV: 75° Yes
OAK-FFC-OV9782-W 1MP Color Global FF: 19.6 cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-IMX577-M12 12MP Color Rolling AF:10 cm - ∞ - HFOV: 75° Yes
OAK-FFC-AR0234-M12 2.3MP Color Global FF: 45cm - ∞ - 100° / 82° / 56° Yes
OAK-FFC-IMX582 32MP Color Rolling AF: 20cm - ∞ - 71° / 45° / 55° -

This board is also compatible with RPi camera interface. For that you will need a FFC from Arducam, which converts 26-pin Luxonis camera pinout to 22 pin RPi camera pinout.

General information
  • 2x 2-Lane MIPI interface
  • 2x 4-Lane MIPI interface
  • 5V power input via barrel jack
  • USB 3.1 Gen 1 Type-C
  • Interface for Luxonis OAK-SoM-Pro
  • Pads for OAK-SoM-Pro 1.8V SPI
  • Pads for OAK-SoM-Pro 3.3V SDIO
  • Pads for OAK-SoM-Pro 1.8V Aux Signals (I2C, UART, GPIO)
  • 5V Fan OR USB Type-C
  • Design files produced with Altium Designer 20
Integrated IMU

This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • OAK-FFC 3P board
  • Flexible flat cable, 15cm (3pcs)
  • Power supply with international adapters
  • Cable USB-CA-1m

Note: Camera modules are not included in the packaging. List of available cameras is here.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC 4P

$199.00