OAK-FFC AR0234 M12

$99.99 VAT incl.

In stock
51-100 PCS

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: AR0234
  • Type: Global Shutter
  • DFOV / HFOV / VFOV: 100° / 82° / 56°
  • Resolution: 2.3MP (1920x1200)
  • Max Framerate: 60 FPS
  • Board Size: 25 x 25 mm
  • M12 lens mount

Read more

SKU: OAK-FFC-AR0234-M12N/A
Out of stock

This camera module uses M12 lens mount, so you can use variety of different lenses. For more information please follow this link.

Camera specification

Color Camera
Sensor AR0234
Type Global Shutter
DFOV / HFOV / VFOV 100° / 82° / 56°
Resolution 2.3MP (1920x1200)
Max Framerate 60 FPS
Board Size 25 x 25 mm
Spectral range Visible only

More information can be found here.

Package contains:

  • OAK-FFC AR0234 M12 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC AR0234 M12

$99.99