OAK-FFC IMX378

$74.99 VAT incl.

In stock
51-100 PCS
OAK-FFC-IMX378

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: IMX378
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 81° / 69° / 55°
  • Resolution: 12MP (4056x3040)
  • Focus: Auto-Focus: 10cm - ∞
  • Max Framerate: 60 FPS

Read more

SKU: A00358N/A
Out of stock

The OAK-FFC-IMX378 is a carrier board for the Arducam PY011 IMX378 camera module. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.

Camera Specifications

Color Camera
Sensor IMX378
Type Rolling Shutter
DFOV / HFOV / VFOV 81° / 69° / 55°
Resolution 12MP (4056x3040)
Focus Auto-Focus: 10cm - ∞
Max framerate 60 FPS
Spectral range Visible only

Specifications

Dimensions
  • Width: 25 mm
  • Height: 24 mm
General information
  • 26 pin 0.5mm FFC interconnect to baseboard
  • 30 pin interface to IMX378 camera module
  • 4-lane MIPI
  • Aux/Control signals to camera module
  • 5V power input via FFC
  • On-board power generation for camera module
  • Design files produced with Altium Designer 20

More information can be found here.

Package contains:

  • OAK-FFC IMX378 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX378

$74.99