Arrives: Oct 20 - 23

sku: OAK-FFC-Kit

OAK-FFC Kit

US $34.99


The particular parts are made of:

  • Screw: 304 stainless steel
  • Holder: SGCC
  • ALU Extrusion: 6061 Aluminum
  • Standoff on AR024 holder: 303 stainless steel
  • Standoff on small board holder: copper

Assembly Instruction

Package includes

  • 1x hex key 1.5 
  • 1x hex key 2
  • 1x hex key 4
  • 2x ALU extrusion (long): 2cm x 2cm x 20cm
  • 2x ALU extrusion (short): 2cm x 2cm x 10cm
  • 6x FFC small board camera holder (horizontal baseline)
  • 2x FFC small board camera holder (vertical baseline)
  • 6x FFC AR0234 holder
  • 2x OAK FFC holder 
  • 1x quick snap holder
  • 20x M5 screws (hex key 4)
  • 20x sliding extrusion M5 nut 
  • 28x M2 screws (hex key 1.5)
  • 28x M2.5 screws (hex key 2)
  • 2x Reversal Bracket

Material

The particular parts are made of:

  • Screw: 304 stainless steel
  • Holder: SGCC
  • ALU Extrusion: 6061 Aluminum
  • Standoff on AR024 holder: 303 stainless steel
  • Standoff on small board holder: copper

Note! The below photo shows the early prototype of the kit. The parts will be silver.

OAK-FFC Kit


See other available OAK Modules.

Accessories

OAK-FFC 4P

+$209.0

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $34.99
Large order?
Click here
to learn more.