OAK-FFC OV9282 W

$84.99 VAT incl.

In stock
51-100 PCS
OAK-FFC-OV9282-W

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: OV9282
  • Type: Global Shutter
  • DFOV / HFOV / VFOV: 150° / 127° / 79.5°
  • Resolution: 1MP (1280x800)
  • Focus: Fixed-Focus: 19.6 cm - ∞
  • Max Framerate: 120 FPS

Read more

SKU: OAK-FFC-OV9282-WN/A
Out of stock

The OAK-FFC-OV9282 is a carrier board for the Arducam OV9282 camera module. A 26-pin FFC is used to carry 5V power, 2-lane MIPI, I2C, and other control signals between this camera module and the controller baseboard.

Camera Specifications

This FFC module uses wide FOV sensor.

Mono Camera
Sensor OV9282
Type Global Shutter
DFOV / HFOV / VFOV 150° / 127° / 79.5°
Resolution 1MP (1280x800)
Focus Fixed-Focus: 19.6 cm - ∞
Max framerate 120 FPS
IR filter 650mm
Bandpass filter 940mm

Specifications

Dimensions
  • Width: 25 mm
  • Height: 24 mm
General information
  • 26 pin 0.5mm FFC interconnect to baseboard
  • 24 pin interface to OV9282 camera module
  • 2-lane MIPI
  • Aux/Control signals to camera module
  • 5V power input via FFC
  • On-board power generation for camera module
  • Design files produced with Altium Designer 20

Package contains:

  • OAK-FFC OV9282 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC OV9282 W

$84.99