sku: OAK-FFC-IR

OAK-FFC IR

US $89
OAK-FFC IR

The OAK-FFC IR is an illumination LED (night vision) and infra-red laser dot projector (active stereo) board that adds Pro capabilities to the OAK-FFC-4P (R5 or newer revision). See syncing docs on how to enable the OAK-FFC IR.

Main features:
  • IR illumination LED: allows perceiving low-light and no-light environments (night vision), SFH 4715AS
  • IR laser dot projector (active stereo): improves depth perception, especially for low-visual-interest surfaces (little or no surface texture), BELAGO 1.1
  • Package includes 15 cm flexible flat cable
Note:

The dot projector board has been certified within OAK-D-Pro/-PoE according to all regulations. It meets the requirements for being classified as an eye-safe Class 1 device, which means it is not harmful to the eyes or skin, provided that proper heat sinking and other safety considerations are in place to prevent thermal and mechanical damage.

U.S. export classification

This product is classified as EAR99 under the U.S. Export Administration Regulations (EAR).

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $89
Large order?
Click here
to learn more.