- Description
- Compatible Cameras Modules
- Package includes
Description
OAK-FFC 3P is a flexible and powerful prototyping platform that allows you to connect any FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities. You can connect up to 3 camera modules at various positions, stereo baseline distances, and angles. It uses USB-C for both power and USB3 connectivity.
Main Features:
- 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
- Run any AI model, even custom architectured/built ones (models need to be converted)
- Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
- Computer vision: warp (undistortion), resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
- Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
- Object tracking: 2D and 3D tracking with ObjectTracker node
- Dimensions 60x40x22 mm
- Weight: 41 g
Compatible Cameras Modules
- OAK-FFC-IMX214-W: 13MP Color Rolling Shutter
- OAK-FFC-IMX378: 12MP Color Rolling Shutter
- OAK-FFC-IMX378-FF: 12MP Color Rolling Shutter with Fixed Focus
- OAK-FFC-IMX378-W: 12MP Color Rolling Shutter with Wide Field of View
- OAK-FFC-OV9282: 1MP Grayscale Global Shutter
- OAK-FFC-OV9282-M12: 1MP Grayscale Global Shutter with M12 mount
- OAK-FFC-OV9282-W: 1MP Grayscale Global Shutter with Wide Field of View
- OAK-FFC-OV9782-M12: 1MP Color Global Shutter with M12 mount
- OAK-FFC-OV9782-W: 1MP Color Global Shutter with Wide Field of View
- OAK-FFC-IMX577-M12: 12MP Color Rolling Shutter with M12 mount
-
OAK-FFC-AR0234-M12: 2.3MP Color Global Shutter with M12 mount
Package includes
- OAK-FFC 3P board
- Flexible flat cable, 15cm (3pcs)
- Power supply with international adapters
- Cable USB-CA-1m
Camera modules are not included.