Drag to rotate
sku: OAK-D-SR
OAK-D Short Range
US $329
Hardware update
The OAK-D-SR is designed to prioritize improved short-range accuracy compared to the standard OAK-D, with the ideal depth measurement range being 10cm to 1m. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing.
Key Features
- Dual 1MP RGB camera
- 4 TOPS of processing power (1.4 TOPS for AI)
- Dimensions: 56x36x25.5 mm; Weight: 72g
- USB2 / USB3 for power delivery and communication