OAK-FFC OV9782 FF

$84.99 VAT incl.

In stock
40 PCS
OAK-FFC-OV9782-FF

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: OV9782
  • Type: Global Shutter
  • DFOV / HFOV / VFOV: 89.5° / 80° / 55°
  • Resolution: 1MP (1280x800)
  • Focus: Fixed-Focus: 19.6 cm - ∞
  • Max framerate: 120 FPS

Read more

SKU: OAK-FFC-OV9782-FFN/A
Out of stock

Camera Specifications

Color Camera
Sensor OV9782
Type Global Shutter
DFOV / HFOV / VFOV 89.5° / 80° / 55°
Resolution 1MP (1280x800)
Focus Fixed-Focus: 19.6 cm - ∞
Max framerate 120 FPS
Spectral range Visible only

More information can be found here.

Package contains:

  • OAK-FFC OV9782 FF camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC OV9782 FF

$84.99