sku: OAK-D-LR

OAK-D Long Range

US $779

Hardware update

Units manufactured after May 2026 will not include eMMC storage. Need eMMC on this device anyway? Contact our support team.
OAK-D LR

With its 15cm baseline OAK-D LR is capable of precise depth readings up to ~30 m. And of course it offers all the features of OAK-D line, RVC2 core and the ability to run any AI model.

This camera is ideal for outdoor use, thanks to its IP65 certification for water and dust resistance.

Key Features

  • Three stereo baselines 5cm, 10cm, and 15cm for short to long range depth sensing
  • Triple AR0234 2.3 Mpix global shutter color sensors, swappable M12-mount lenses
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • USB 3.1 and RJ45 connector supporting 802.af PoE

Accessories

PoE Injector+$24.99
Plug:

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $779
Large order?
Click here
to learn more.