OAK-FFC IMX378 W

$74.99 VAT incl.

In stock
100+ PCS
OAK-FFC-IMX378-W

This Wide FOVcamera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: IMX378
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 120° / 108° / 93°
  • Resolution: 12MP (4056x3040)
  • Focus: Fixed-Focus: 50cm - ∞
  • Max Framerate: 30 FPS at 4k, 60 FPS at 1080P

Read more

SKU: OAK-FFC-IMX378-WN/A
Out of stock

The OAK-FFC-IMX378 is a carrier board for the Arducam PY060 IMX378 camera module. A 26-pin FFC is used to carry 5V power, 4-lane MIPI, I2C, and other control signals between the this camera module and the controller baseboard.

Camera Specifications

This camera uses wide FOV sensor.

Color Camera
Sensor IMX378
Type Rolling Shutter
DFOV / HFOV / VFOV 120°/108°/93°
Resolution 12MP (4056x3040)
Focus Fixed-Focus: 50cm - ∞
Max framerate 30 FPS at 4k, 60 FPS at 1080P
Spectral range Visible only

Specifications

Dimensions
  • Width: 25 mm
  • Height: 24 mm
General information
  • 26 pin 0.5mm FFC interconnect to baseboard
  • 30 pin interface to IMX378 camera module
  • 4-lane MIPI
  • Aux/Control signals to camera module
  • 5V power input via FFC
  • On-board power generation for camera module
  • Design files produced with Altium Designer 20

More information can be found here.

Package contains:

  • OAK-FFC IMX378 W camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX378 W

$74.99