OAK-FFC IMX582

$149.00 VAT incl.

NEW
OUT OF STOCK

Available from: early May 2024

Camera module with 32MP attachable via flexible flat cable to any of the OAK-FFC 3P and OAK-FFC 4P base boards, perfectly suited for quick prototyping.

  • Sensor: IMX582
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 71° / 45° / 55°
  • Resolution: 32MP (5312x6000)
  • Focus: Auto-Focus: 20cm - ∞
  • Max Framerate: 42 FPS
  • F-number: 1.8
  • Lens size: 1/2 inch
SKU: OAK-FFC-48MPN/A
Out of stock
  1. Product Documentation

The below photo was captured with 32MP, See the full-resolution photos here.
In the full-resolution photo, you can clearly see the car's plates parked 70 m (230 feet) away from the camera.
Due to the current limitation of raw image processing, the original 8000x6000 px sensor image was center cropped to 5312x6000 px.



Color camera

Sensor

IMX582

Type Rolling Shutter

DFOV / HFOV / VFOV

71° / 45° / 55°

Resolution

32MP (5312x6000)

Focus

Auto-Focus: 20cm - ∞

Max Framerate

42 FPS

F-number

1.8

Lens size

1/2 inch

IR Sensitive With IR filter


  • OAK-FFC IMX582 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX582

$149.00