Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-1 Lite W

$149.00 VAT incl.

In stock
28 PCS
OAK-1 Lite W Camera

Lightweight version of OAK-1 W device employing a different, 13 MP wide field of view camera module.

Key Features:
  • IMX214 RGB camera module with 117° field of view
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 36x54.5x27.8 mm; Weight: 53.1g
  • USB2 / USB3 for power delivery and communication

Read more

SKU: OAK-1-Lite-WN/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

The OAK-1 Lite W is an 13MP AI camera that features on-device Neural Network inferencing and Computer Vision capabilities. It can capture high-resolution images, run custom AI models, and perform advanced computer vision tasks.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

RVC2 architecture on-board features:
  • Power consumption up to 5W. For more information please check the technical specification.
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount
  • Dimensions: 36x54.5x27.8 mm
  • Weight: 53.1g

Camera Specifications

This camera uses a 13MP IMX214 sensor with wide FOV lens.

If you need better sensor, you can choose IMX378 based OAK-1-W.

Sensor Specifications:
Main camera
Sensor IMX214 (PY061)
DFOV / HFOV / VFOV 117° / 105° / 88°
Resolution 13MP (4208x3120)
Focus FF: 8cm - ∞
Max Framerate 60 FPS
Spectral Range Visible only
Shutter Type Rolling
Sensor size 1/3.1”
F-number 2.2 ± 5%
Effective Focal Length 2.62mm
Pixel size 1.12µm

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • OAK-1 Lite W camera
  • Cable USB-CA-1m
  • Cleaning cloth
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-1 Lite W

$149.00