sku: A00546
OAK-D Pro
US $429
Series 2 camera equipped with IR illumination for low-light conditions and active stereo improving depth perception.
Key Features
- Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
- Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
- For 12MP central RGB camera auto-focus and fixed-focus variants are available; there is also 1MP OV9782 sensor based option
- IP66 rated enclosure (please see technical specifications for details)
- USB2 / USB3 for power delivery and communication