Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-1 Lite

$99.00 VAT incl.

In stock
41 PCS
OAK-1 Lite Camera

Lightweight version of OAK-1 device employing a different, 13MP camera module. Available both in fixed-focus and auto-focus versions.

Key Features:
  • 13 Mpix RGB camera available in auto-focus and fixed-focus variants
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 36x54.5x27.8 mm; Weight: 53.1g
  • USB2 / USB3 for power delivery and communication

Read more

RGB Camera Focus: Auto-Focus

  • Auto-Focus
  • Fixed-Focus
SKU: A00568N/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

The OAK-1 Lite is a 13MP AI camera that features on device Neural Network inferencing and Computer Vision capabilities. It can capture high-resolution images, run custom AI models, and perform advanced computer vision tasks. It uses USB-C for both power and USB3 connectivity.

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

RVC2 architecture on-board features:
  • Power consumption up to 5W. For more information check the technical specification.
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount
  • Dimensions: 36x54.5x27.8 mm
  • Weight: 53.1g

Camera Specifications

The OAK-1 Lite is available in two variants: Fixed-Focus and Auto-Focus. These variants differ only in the configuration of the center color camera. The Fixed-Focus variant has the lens fixed in place mechanically, whereas the Auto-Focus has an electromagnet that controls the lens position dynamically. Both variants can clearly see objects 50 cm and beyond.
  • Auto-Focus cameras are recommended for close objects between 8 cm to 50 cm of the device (see video). They can also be manually set to a specific focus position utilizing the DepthAI API.
  • Fixed-Focus cameras are recommended for heavy-vibration applications, such as drones, lawnmowers, or vehicles (see video).

If you need better sensor, you can choose IMX378 based OAK-1 or OAK-1-MAX based on 32MP IMX582.

Sensor Specifications:
Variant Auto-Focus Fixed-Focus
Sensor IMX214 (PY047) IMX214 (PY062)
DFOV / HFOV / VFOV 81° / 69° / 54° 81° / 69° / 54°
Resolution 13MP (4208x3120) 13MP (4208x3120)
Focus AF: 8cm - ∞ FF: 50cm - ∞
Max Framerate 60 FPS 60 FPS
Spectral Range Visible only Visible only
Shutter Type Rolling Rolling
Sensor size 1/3.1” 1/3.1”
F-number 2.2 ± 5% 2.2 ± 5%
Effective Focal Length 3.37mm 3.37mm
Pixel size 1.12µm 1.12µm

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

The package contains:

  • OAK-1 Lite camera
  • Cleaning cloth
Unboxing video:

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-1 Lite

Auto-Focus
Auto-Focus
$99.00