Arrives: Oct 8 - 13
Drag to rotate
sku: A00574
OAK-D Pro W PoE
US $679
Wide field of view alternative to standard Series 2 PoE model offering IR illumination and active stereo features in IP65 rated enclosure with industrial type connectors. Able to cover larger areas and/or more effective in multi camera setups.
Key Features
- 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
- Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
- Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
- Rugged IP65 rated enclosure
- M12 PoE connector and additionally M8 connector for IO connectivity