sku: OAK-FFC-PSRBS-150
PSRBS cable
US $24
The 15CM/0.5FT PSRBS cable can be used for prototyping together with the OAK-FFC-4P.
The OAK-FFC-4P has a PSRBS connector that enables convenient linking of the OAK camera with the external logic such as lights, cameras, GPS and more. PSRBS cable can be used to establish a connection with this connector.
Description
Main Features:
- connector orientation and relevant pin mapping (inverted pin 1 goes to pin 7)
- JST_GHR-07V-S --> 7 PIN MALE connector
- SSHL-002T-P0.2 CRIMP PINS
- BLACK WIRES, 28AWG
For more information, please see the PSRBS connector documentation here.