Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-D CM4

$399.00 VAT incl.

In stock
12 PCS
OAK-D CM4 Camera

The OAK-D CM4 combines OAK-D with Raspberry Pi CM4 module acting as host computer. It's designed to provide developers with a platform for creating advanced computer vision applications.

Key Features:

  • 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
  • CM4004032: 4GB RAM, 32GB eMMC, no WiFi
  • Pre-flashed with Raspberry Pi OS and DepthAI Python interface
  • 1x Ethernet, 2x USB2.0, HDMI

Read more

SKU: A00224N/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

This product has an integrated Raspberry Pi CM4, which acts as a host computer. So this device is capable of full stand-alone operations. It has the same functions as OAK-D camera connected via USB cable to Raspberry Pi4.

OAK-D CM4 is the ultimate camera for robotic vision that perceives the world like a human by combining stereo depth camera and high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities.

RVC2 architecture on-board features:
  • CM4: Raspberry Pi acts as a host computer, which you can access via SSH/VNC. CM4 connects to the OAK-SOM, see Deploy with Raspberry Pi for additional information.

  • Base line: 90 mm
  • Ideal depth range: 85cm - 10m. See technical specifications.

  • Power consumption: Up to 15W (please see technical specifications)

  • Dimension: 110x60x27mm
  • Weight: 106g

Camera Specifications

This camera uses 12MP auto-focus camera with IMX378 as main RGB camera.

Sensors specifications
Camera Specs Color camera Stereo pair
Sensor IMX378 (PY011 AF) OV9282 (PY010 FF)
DFOV / HFOV / VFOV 81° / 69° / 55° 81° / 72° / 49°
Resolution 12MP (4056x3040) 1MP (1280x800)
Focus AF: 8cm - ∞ or FF: 50cm - ∞ FF: 19.6cm - ∞
Max Framerate 60 FPS 120 FPS
Shutter Rolling Global
F-number 1.8 ±5% 2.0 ±5%
Lens size 1/2.3 inch 1/4 inch
Effective Focal Length 4.81mm 2.35mm
Pixel size 1.55μm x 1.55μm 3μm x 3μm

Stereo depth perception

This OAK camera has a baseline of 9.0cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline - more information here.

  • Ideal depth range: 85cm - 10m
  • MinZ: ~20cm (400P, extended), ~40cm (400P OR 800P, extended), ~80cm (800P)
  • MaxZ: ~17 meters with a variance of 10%
Extended means that StereoDepth node has Extended disparity mode enabled.

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

  • Raspberry Pi CM: Between 0.5W and 10W, depending on the CPU usage

So the total power consumption can be up to ~15W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce CPU computation on the RPi CM, or FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating Characteristics

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • OAK-D CM4 board
  • Power supply with international adapters
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D CM4

$399.00