Arrives: Oct 19 - 22
Drag to rotate
sku: A00569
OAK-D Pro PoE
US $579
Series 2 PoE camera featuring RVC2 core, IR illumination and active stereo improving depth perception, in IP65 enclosure with industrial connectors.
Key Features
- Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
- Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
- Rugged IP65 rated enclosure
- For 12MP central RGB camera auto-focus and fixed-focus variants are available; there is also 1MP OV9782 sensor based option
- M12 PoE connector and additionally M8 connector for IO connectivity