Ethernet cable, M12/RJ45

$24.99 VAT incl.

NEW
In stock
51-100 PCS

Ethernet cable featuring a robust M12X connector on one end and a standard RJ45 connector on the other end, providing you with the flexibility to connect to our Series 2 PoE cameras.

Technical specifications:

  • Connector locking system: Screw
  • Termination: Soldering
  • Temperature range: -40°C ~ +80°C
  • Mating cycles: >100
  • Coding: A
  • Degree of protection: IP67 when mated
  • Rated voltage: 60V DC, 50V AC
  • Rated current: 0.5A
  • Contact resistance: ≤ 10 mΩ
  • Insulation resistance: ≤ 100 MΩ
  • IEC standard: IEC 61076-2-109

Read more

Size: 2m/6ft cable

  • 2m/6ft cable
  • 3m/9ft cable
  • 5m/16ft cable
  • 10m/32ft cable
SKU: Cat6-M12xRJ45-2mN/A
Out of stock

Pin Assignment:

C1(M12)

Wire color

C2(RJ45)

1

Orange/White

1

2

Orange

2

3

Green/White

3

4

Green

4

5

Brown/White

5

6

Brown

6

7

White/Blue

7

8

Blue

8

Shell

Shield Braid

Shell

 


Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

Ethernet cable, M12/RJ45

2m/6ft cable
2m/6ft cable
$24.99