Arrives: Oct 27 - 30

sku: Y8-Adapter

FSync Y-adapter

US $34

FSYNC Y-adapter allows users to easily hardware synchronize multiple devices that have M8 auxiliary connector. If cameras are hardware synchronized, they will all start sensor exposure at the same time for each frame.

Devices that have M8 auxiliary connector:
  • All Series 2 OAK POE cameras: OAK-D S2 PoE, OAK-D W PoE, OAK-D Pro PoE, OAK-D Pro W PoE. These currently require External FSYNC signal.
  • OAK-D SR PoE
  • All Series 4 devices: OAK4-S, OAK4-D, OAK4-CS. NOTE, up to 3 devices only are currently supported. Contact us for support of more devices

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $34
Large order?
Click here
to learn more.