Arrives: Oct 23 - 28
Drag to rotate
sku: OAK-D-LR
OAK-D Long Range
US $779
Hardware update
With its 15cm baseline OAK-D LR is capable of precise depth readings up to ~30 m. And of course it offers all the features of OAK-D line, RVC2 core and the ability to run any AI model.
This camera is ideal for outdoor use, thanks to its IP65 certification for water and dust resistance.
Key Features
- Three stereo baselines 5cm, 10cm, and 15cm for short to long range depth sensing
- Triple AR0234 2.3 Mpix global shutter color sensors, swappable M12-mount lenses
- 4 TOPS of processing power (1.4 TOPS for AI)
- USB 3.1 and RJ45 connector supporting 802.af PoE