PoE+ Injector

$29.99 VAT incl.

NEW
In stock
37 PCS

REVODATA PoE+ Injector 2.5Gbps, 30W suitable for all OAK Series 4 Models.

Specifications:

  • IEEE802.3af/at Standard
  • PoE Pin: 1,2+/3,6-
  • Power: 30 Watts Maximum
  • Input Power AC Input Voltage: 100~240VAC
  • PoE data & power transmission distance 100 meter
  • Support 1G/2.5G one port
  • Dimensions (L x W x H): 138*44*30mm 
  • Weight: 138g (231g including cable)

Package Content:

  • 30W POE Injector 1x
  • Power Cable 1x

Available in two variants:

  • US plug
  • EU plug

Plug: US

  • US
  • EU
SKU: POE-at-usN/A
Out of stock
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

PoE+ Injector

US
US
$29.99