- Description
- Package Includes
Designed to simplify complex hardware setups, the M8 Controller Box turns your OAK4 camera into a true central control hub. It equips users with the physical connections needed to read and write digital and analog GPIO pins, communicate via CAN or RS232 Serial, and control heavy-duty power relays.
See oak-examples repository for up to date information, capabilities and code samples: https://github.com/luxonis/oak-examples/tree/feature/m8-controller-box/m8-controller-box
Important PR1 Prototype Capabilities:
As a PR1 prototype, software features are currently rolling out. Please note the current support status for this hardware revision:
-
Fully Supported: CAN Bus, USB-A, UART / RS232, LEDs, Buttons, Relays, and GPIOs.
-
Partially Supported: Strobe.
-
Not Yet Supported (Coming in Public Launch): M8 Passthrough and Interfaces (ADC/I2C/SPI).
If any unsupported features are crucial for your use case, please contact us
Hardware Features & Specifications
While some software features are still in development, the PR1 prototype includes the following fully integrated physical hardware specifications:
-
GPIOs: 16x GPIOs featuring 3.3V IO with reverse voltage and ESD protection. The total combined current for all GPIO pins must not exceed 50mA.
-
Power Relays: 4x SPDT / Latching relays handling up to 16A of current and a maximum switching voltage of 400VAC.
-
Strobe Output: Isolated strobe driver capable of driving a 5-24V strobe light.
-
CAN Interface: Supports CAN2.0A and B, baud rates up to 1M. Native Linux SocketCAN interface
-
Serial Interface: 1x RS232
-
USB: 2x USB 2.0 Type-A downstream ports.
-
Audio: Onboard buzzer (speaker) and a headphone/AUX jack with mic input. Note: The speaker is automatically disconnected when the AUX port is in use.
-
User Interface: 3x physical buttons and 3x status LEDs.
-
Power: Supplied directly by the 5V output from the OAK4 M8 connector.
Pinout

Mechanical Specifications
-
Dimensions: 78mm (Width) x 123mm (Height) x 29mm (Depth).
-
Weight: 300g.
Package contains:
-
1x M8 Controller Box (PR1 prototype)
-
1x M8 cable (male to female)
-
1x DIN Rail Mount Clip
-
Plug-in screw terminals: 3x 6-pin, 1x 4-pin, 2x 3-pin