OAK-FFC-IMX462

$99.00 VAT incl.

NEW
In stock
51-100 PCS
OAK-FFC-IMX462

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.



This module uses an M12 lens mount. The lens can be replaced with any M12 lens designed for a 1/2.8'' sensor. Key features:
  • Sensor: IMX462
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 95° / 84° / 45°
  • Resolution: 2MP (1920x1080)
  • Focus: Fixed-Focus: 60cm - ∞
  • Max Framerate: 30 FPS
  • M12 lens mount

Read more

SKU: OAK-FFC-IMX462N/A
Out of stock

Camera specifications

Color Camera
Sensor IMX462
Type Rolling Shutter
DFOV / HFOV / VFOV 95° / 84° / 45°
Resolution 2MP (1920x1080)
Focus Fixed-Focus: 60cm - ∞
Max framerate 30 FPS
Spectral range Visible only

More information can be found here.

Package contains:

  • OAK-FFC IMX462 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC-IMX462

$99.00