Arrives: Oct 21 - 26
Drag to rotate
sku: A00575
OAK-D W PoE
US $579
Wide field of view alternative to standard Series 2 PoE model offering IP65 rated enclosure with industrial type connectors. Able to cover larger areas and/or more effective in multi camera setups.
Key Features
- 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
- 4 TOPS of processing power
- Rugged IP65 rated enclosure
- M12 PoE connector and additionally M8 connector for IO connectivity