OAK-FFC OV9282 M12 (22 pin)

$69.00 VAT incl.

In stock
51-100 PCS
OAK-FFC-OV9282-M12

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: OV9282
  • Type: Global Shutter
  • HFOV: 75°
  • Focus: Fixed-Focus: 20 cm - ∞
  • Max Framerate: 120 FPS
  • M12 lens mount

Read more

SKU: A00444N/A
Out of stock

This camera module uses M12 lens mount, so you can use variety of different lenses. For more information please follow this link.

Note: This module only supports 22 pin FFC adapter cable, therefore FSYNC and STROBE are not available.

Camera specifications:

Mono Camera
Sensor OV9282
Type Global Shutter
HFOV 75°
Focus 20 cm - ∞
Maximum image transfer rate 1280 x 800 at 120 FPS
Board size 24 x 25 mm
IR Sensitive With IR filter

More information can be found here.

Package contains:

  • OAK-FFC OV9282 M12 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC OV9282 M12 (22 pin)

$69.00