Check out our new store Check out our new store

$229.00 VAT incl.

NEW
In stock
20 PCS
OAK-D-SR

The OAK-D-SR is designed to prioritize improved short-range accuracy compared to the standard OAK-D, with the ideal depth measurement range being 30cm to 1m. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing.

Key Features

  • Dual 1MP RGB camera
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 56x36x25.5 mm; Weight: 72g
  • USB2 / USB3 for power delivery and communication

Read more

SKU: OAK-D-SRN/A
Out of stock

The OAK-D-SR emphasizes improved short-range accuracy when compared to the standard OAK-D. To ensure the best accuracy, it's recommended to keep the depth measurement range of the OAK-D-SR between 30cm to 1m. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing, and will prove especially valuable for mounting on robots or picking arms.

The OAK-D-SR leverages our OAK-SoM-Pro to make a compact overall design. The use of the SoM reduces the overall design's scale, making it easier to mount or fit in various robotic processes. The design is also open-sourced, allowing for all necessary modifications.

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

RVC2 architecture on-board features:

  • Base line: 20 mm
  • Ideal depth range: 30cm - 1m. See technical specifications.
  • Power consumption: Up to 5W. See technical specifications
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 45mm M4 mount

Dimensions & Weight

  • Dimensions: 56x36x25.5 mm
  • Weight: 72g
OAK-D-SR Product Diagram

Camera Specifications

OAK-D-SR uses 1MP global shutter sensor with 120FPS.

Sensor Specifications
Color camera
Sensor OV9782 (PY074)
DFOV / HFOV / VFOV 89.5° / 80° / 55°
Resolution up to 1MP (1280x800)
Focus FF: 19.6cm - ∞
Max Framerate up to 143 FPS
Spectral Range Visible
Shutter Type Global
Sensor size 1/4"
F-number 2.0 ± 5%
Effective Focal Length 2.35mm
Pixel size 3µm

Stereo depth perception

This OAK camera has a baseline of 2 cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline- more information here.

  • Ideal range: 30cm - 100cm
  • MinZ: 20cm (800P)
  • MaxZ: ~3 meters with a variance of 10%

Note that if you don’t need accurate depth perception below 70cm this OAK camera might not be ideal for your application. See the depth accuracy.

Features

Status LED

The camera is equipped with a single state status LED that indicates when the pipeline is running. Depending on the specific camera model and production batch, the LED may be either green or yellow.

Integrated IMU

This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • Cable USB-CA-1m
  • OAK-D-SR
Unboxing video:

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Short Range

$229.00