OAK-SoM Pro (sets)

$449.95 VAT incl.

In stock
4 PCS
OAK-SoM

OAK-SoM can be used to integrate the power of DepthAI into custom products, leveraging our open-source software and hardware (see our Github).

OAK System on Module (SoM) allows integration into top-level systems with a need for low-power, high-performance, real-time AI and depth perception.

Core digital electronics in the SoM include:

  • Movidius Myriad X VPU
  • 32 MB QSPI NOR flash
  • 32 kb I2C EEPROM
  • 16 GB eMMC 5.1 flash device

Please note that the tray with 25 pcs does not include heatsinks, screws, or TIM.

Read more

Quantity: 5 pieces

  • 5 pieces
  • 25 pieces
SKU: A00464N/A
Out of stock

Important note: This System on Module cannot be used standalone; it requires a carrier board and connection to a host processor running Linux, macOS, or Windows.

The OAK-SoM-Pro is a System on Module (SoM) designed for integration into top-level systems with a need for a low-power, high performance, real-time AI, and depth perception. It is ideal for use in industrial automation, robotics, and security systems. The OAK-SoM-Pro interfaces with the system through two 10-Gbps-rated 100-pin board-to-board mezzanine connector which carries all signal I/O as well as 5v input. The on-board SMPS system regulates the 5V input and provides all necessary digital and analog power. An auxiliary power port is offered to interface without connection to a baseboard.

  1. OAK design guide

Key Features

RVC2 architecture on-board features: General information
  • 512 MB RAM (4GBit)
  • Interfaces with the system through two 10-Gbps-rated 100-pin connectors (DF40C-100DP-0.4V(51))
  • 2 x 2-lane MIPI channels
  • 2 x 4-lane MIPI channels (for multiple camera inputs)
  • USB 3.1 Gen 2
  • Multiple Boot Modes supported: NOR, USB, Ethernet (EEPROM), or eMMC
  • SD-card supported
  • Design files produced with Altium Designer 20
Specification
  • Dimension: 30x45x4.53mm
  • Weight: 4g
  • Power consumption: up to 5W
  1. Dimensions
  2. Board layout
  3. Datasheet
Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

The 5pcs box contains:

  • System on Module - 5 pcs
  • Heatsinks, screws, TIM
The 25 pcs tray contains:
  • System on Module - 25 pcs
Please note that the tray with 25 pcs does not include heatsinks, screws, or TIM.
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-SoM Pro (sets)

5 pieces
5 pieces
$449.95