OAK-SoM-IoT (sets)

$399.95 VAT incl.

In stock
3 PCS

OAK IoT series is now community-supported only and is provided as-is. This means we won’t update it and don’t provide support for it. 

OAK-SoM-IoT is an embedded variant of OAK-SoM that includes a 128MB NOR flash and boot-switch capabilities such that it can be booted over USB (for use with our Python API) or set to boot out of NOR-flash for communication with microcontrollers over SPI.

The key difference between OAK-SoM-IoT and the standard OAK-SoM is that the latter requires a host processor running Linux, Mac, or Windows to operate, whereas this module can boot out of NOR flash - allowing SPI communication with microcontrollers which may be running no operating system at all (bare metal C or C++ code).

This module is pre-mounted on the OAK-D-IoT-40.

• All connectivity through a single 100-pin connector (DF40C-100DP-0.4V(51))

  • 2x 2-lane MIPI Camera Interface
  • 1x 4-lane MIPI Camera Interface
  • Quad SPI with 2 dedicated chip-selects
  • I²C
  • UART
  • USB2
  • USB3
  • Several GPIO (1.8 V and 3.3 V)
  • Supports off-board eMMC or SD Card
  • On-board NOR boot Flash (optional)
  • On-board EEPROM (optional)
  • All power regulation, clock generation, etc. on module

Read more

Quantity: 5 pieces

  • 5 pieces
  • 25 pieces
SKU: A00463N/A
Out of stock
  • OAK-SoM (5pcs, box)
  • System on Module - 5 pcs
  • OAK-SoM (25 pcs, tray)
  • System on Module - 25 pcs

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-SoM-IoT (sets)

5 pieces
5 pieces
$399.95