sku:

OAK-SoM-IoT (25 pcs)

US $1999.75

OAK IoT series is now community-supported only and is provided as-is. This means we won’t update it and don’t provide support for it.

OAK-SoM-IoT is an embedded variant of OAK-SoM that includes a 128MB NOR flash and boot-switch capabilities such that it can be booted over USB (for use with our Python API) or set to boot out of NOR-flash for communication with microcontrollers over SPI.

The key difference between OAK-SoM-IoT and the standard OAK-SoM is that the latter requires a host processor running Linux, Mac, or Windows to operate, whereas this module can boot out of NOR flash - allowing SPI communication with microcontrollers which may be running no operating system at all (bare metal C or C++ code).

This module is pre-mounted on the OAK-D-IoT-40.

• All connectivity through a single 100-pin connector (DF40C-100DP-0.4V(51))

  • 2x 2-lane MIPI Camera Interface
  • 1x 4-lane MIPI Camera Interface
  • Quad SPI with 2 dedicated chip-selects
  • I²C
  • UART
  • USB2
  • USB3
  • Several GPIO (1.8 V and 3.3 V)
  • Supports off-board eMMC or SD Card
  • On-board NOR boot Flash (optional)
  • On-board EEPROM (optional)
  • All power regulation, clock generation, etc. on module

Resources:

Part Number:

OAK-SoM-IoT-25: A00496

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $1999.75
Large order?
Click here
to learn more.