sku: OAK-FFC-V2-EC300-EC314SX
OAK-FFC V2 Thermal EC300
Prototype Disclaimer:
All prototype products are non-certified evaluation kits. By purchasing, you attest to professional/developer use only in a controlled, non-residential environment and acknowledge this product carries no regulatory certifications. These products are not intended for end-use, resale, or consumer applications.
Please reach out to our team if you have any questions or seek more information on the device.
The OAK-FFC V2 Thermal EC300 is a prototype-access thermal camera module for evaluating thermal imaging with OAK 4 FFC. Built around Seek Thermal's Eagle Core 300, it pairs 320 × 240 thermal resolution with a fixed-focus, 56° horizontal field of view.
Key Features
- Thermal sensor: Seek Thermal Eagle Core 300
- Resolution: 320 × 240 (QVGA)
- HFOV / VFOV: 56° / 42°
- Focus: Fixed focus; 4.0 mm lens, f/1.0
- Long-wave infrared imaging: 7.8–14 µm
- Interface: MIPI CSI-2
