OAK-FFC IMX577 M12

$74.99 VAT incl.

NEW
In stock
31 PCS
OAK-FFC-IMX577-M12

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: IMX577
  • Type: Rolling Shutter
  • HFOV: 75°
  • Resolution: 12 MP (4056x3040)
  • Focus: 10 cm - ∞
  • Max Framerate: 60 FPS
  • M12 lens mount

Read more

SKU: B0346N/A
Out of stock

This camera module uses M12 lens mount, so you can use variety of different lenses. For more information please follow this link.

Note: This module only supports 22 pin FFC adapter cable, therefore FSYNC and STROBE are not available.

Camera specification

Color Camera
Sensor IMX577
Type Rolling Shutter
HFOV 75°
Resolution 12 MP (4056x3040)
Focus 10 cm - ∞
Maximum image transfer rate 4K at 60 FPS
Spectral range Visible only

More information can be found here.

Package contains:

  • OAK-FFC IMX577 M12 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX577 M12

$74.99