Arrives: Oct 27 - 30
Drag to rotate

sku: OAK-D-SR

OAK-D Short Range

US $329

Hardware update

Units manufactured after May 2026 will not include eMMC storage. Need eMMC on this device anyway? Contact our support team.
OAK-D-SR

The OAK-D-SR is designed to prioritize improved short-range accuracy compared to the standard OAK-D, with the ideal depth measurement range being 30cm to 1m. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing.

Key Features

  • Dual 1MP RGB camera
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 56x36x25.5 mm; Weight: 72g
  • USB2 / USB3 for power delivery and communication

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.

Total: $329
Large order?
Click here
to learn more.