Arrives: Oct 20 - 23
Drag to rotate
sku: A00573
OAK-D Pro W
US $529
Series 2 camera combining IR illumination and active stereo features with wide field of view camera modules. Well suited for all the scenarios that require coverage of larger areas.
Key Features
- 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
- Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
- Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
- Rugged IP66 rated enclosure (please see technical specifications for details)
- USB2 / USB3 for power delivery and communication