Drag to rotate

sku: A00573

OAK-D Pro W

US $529
OAK-D-PRO-W

Series 2 camera combining IR illumination and active stereo features with wide field of view camera modules. Well suited for all the scenarios that require coverage of larger areas.

Key Features

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • Rugged IP66 rated enclosure (please see technical specifications for details)
  • USB2 / USB3 for power delivery and communication

60 days satisfaction guarantee

Test it for 60 days. Full refund with no restocking fee. Money back within 14 days of approval.

OAK camera family
Total: $529
Large order?
Click here
to learn more.