Description of the image

  

Works with RobotHub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

$599.00 VAT incl.

BEST SELLER
In stock

Wide field of view alternative to standard Series 2 PoE model offering IR illumination and active stereo features in IP65 rated enclosure with industrial type connectors. Able to cover larger areas and/or more effective in multi camera setups.

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen 
  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • Rugged IP65 rated enclosure
  • M12 PoE connector and additionally M8 connector for IO connectivity
Read more
SKU: A00574N/A

RGB Camera: IMX378

  • IMX378
  • OV9782
Out of stock
Description of the image

  

Works with RobotHub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

  1. Product Documentation
  2. CE Certificate

 

OAK-D Pro W PoE is the ultimate camera for robotic vision that perceives the world like a human by combining a wide active stereo depth camera and wide high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments. OAK-D Pro W PoE uses PoE for both power and GigE connectivity.

Pro version is advised for applications that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

Main Features:


 

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally.

Available in two variants:

The OAK-D Pro W PoE is available in two variants: standard version featuring the IMX378 RGB camera or special version based on the OV9782 RGB camera. 

Central RGB Camera:

Sensor

IMX378

OV9782

DFOV / HFOV / VFOV

120° / 95° / 70°

150° / 127° / 79.5°

Resolution

12MP (4056x3040)

1MP (1280x800)

Focus

FF: 60cm - ∞

FF: 19.6 cm - ∞

Max Framerate

60 FPS

60 FPS

 

Stereo Pair Cameras:

Sensor

OV9282

DFOV / HFOV / VFOV

150° / 127° / 79.5°

Resolution

1MP (1280x800)

Focus

FF: 18 cm - ∞

Max Framerate

120 FPS

 

  • OAK-D Pro W PoE camera
  • M12 plug to RJ45 cable, 2m
  • M8 plug male to male cable, 2m
  • Cleaning cloth

PoE injectors are not included in the package. 


Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Pro W PoE

IMX378
IMX378
$599.00