OAK-FFC Kit
Available from: March 2023
Luxonis OAK-FFC Kit is a set of extrusions and holders needed to build the mechanical scaffolding. You can now easily design a custom OAK module camera with chosen cameras and baselines.
Package includes:
- 1x hex key 1.5
- 1x hex key 2
- 1x hex key 4
- 2x ALU extrusion (long)
- 2x ALU extrusion (short)
- 6x FFC small board camera holder (horizontal baseline)
- 2x FFC small board camera holder (vertical baseline)
- 6x FFC AR0234 holder
- 2x OAK FFC holder
- 1x quick snap holder
- 20x M5 screws (hex key 4)
- 20x sliding extrusion M5 nut
- 28x M2 screws (hex key 1.5)
- 28x M2.5 screws (hex key 2)
- 2x Reversal Bracket
The particular parts are made of:
- Screw: 304 stainless steel
- Holder: SGCC
- ALU Extrusion: 6061 Aluminum
- Standoff on AR024 holder: 303 stainless steel
- Standoff on small board holder: copper
Note! The below photo shows the early prototype of the kit. The parts will be silver.
Recommended parts (not included):
- 1x OAK-FFC-4P
- 1x OAK-FFC-9282 (pair)
- 1x OAK-FFC-IMX378
- 1x OAK-FFC-48MP
- Additional FFC cables: 15 cm, 50 cm
See other available OAK Modules.
Resources:
Part Number:
OAK-FFC Kit: OAK-FFC-Kit
Shipping
Returns
Help
Resources
We ship all over the world (except for embargoed countries). Shipping cost is based on location and calculated on checkout. We provide multiple shipping carriers services.
We ship from Hong Kong. Import taxes and fees may apply.
Alternative shipping options available. See our distributors list.
We want you to be 100% satisfied with your purchase. Items can be returned or exchanged within 60 days of delivery. Please contact us at support@luxonis.com for details.
For help, please contact us at support@luxonis.com
For more information, please go to Hardware Documentation, DepthAI Documentation and GitHub Repository. You can also join us on Discord.