Check out our new store Check out our new store

OAK-FFC 4P PoE

$259.00 VAT incl.

NEW
In stock
100+ PCS
OAK-FFC 4P PoE

OAK-FFC 4P PoE is a flexible and powerful prototyping platform that allows you to connect up to 4 FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities.

Key Features

  • Up to 4 cameras: two 2-lane MIPI and two 4-lane MIPI
  • Micro SD card connector for DepthAI SoM 3.3V SDIO
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • PoE with passthrough support

Read more

SKU: OAK-FFC-4P-PoEN/A
Out of stock

This platform has OAK-SoM-PRO on board offering 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance), capable of running any AI model (models need to be converted) and CV task on the device. It supports encoding in H.264, H.265, and MJPEG at 4K/30FPS, 1080P/60FPS. Computer vision features include warp, resize, crop via ImageManip, edge detection, and feature tracking, with the ability to run custom CV functions.

It offers stereo depth perception with post-processing, RGB-depth alignment, and high configurability. Object tracking includes 2D and 3D tracking via the ObjectTracker node.

We suggest following getting started guide for smooth experience.

Key Features

RVC2 architecture on-board features:

Specifications

  • Dimensions: 125x63x34 mm (with heatsink)
  • Weight: 81g (PCBA with heatsink)
Power and data
  • Power consumption: up to 5.5W
  • Passthrough Power-over-Ethernet (PoE) power source
  • Gigabit ethernet for data
  • USB 3.1 Gen1 Type-C for data (see technical details)

Note: It is not possible to power the OAK-FFC-4P-POE via the USB-C connector. So to connect through the USB-C, you will need to power via RJ45 (POE).

Compatible Camera Modules

Note: Please take note that the manual calibration is needed when the camera modules are connected. Please follow the calibration guide.

Sensor MP Color/Grayscale Shutter Type Focus Type Wide FOV DFOV / HFOV / VFOV M12 Mount
OAK-FFC-IMX214-W 13MP Color Rolling FF: 50 cm - ∞ Yes 117° / 105° / 88° -
OAK-FFC-IMX378 12MP Color Rolling AF: 10 cm - ∞ - 81° / 69° / 55° -
OAK-FFC-IMX378-FF 12MP Color Rolling FF: 50 cm - ∞ - 82° / 69° / 55° -
OAK-FFC-IMX378-W 12MP Color Rolling FF: 50 cm - ∞ Yes 120° / 108° / 93° -
OAK-FFC-OV9282 1MP Grayscale Global FF:19.6 cm - ∞ - 89° / 80° / 55° -
OAK-FFC-OV9282-M12 1MP Grayscale Global FF: 20 cm - ∞ - HFOV: 75˚ Yes
OAK-FFC-OV9282-W 1MP Grayscale Global FF: 19.6cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-OV9782-M12 1MP Color Global FF: 20 - ∞ - HFOV: 75° Yes
OAK-FFC-OV9782-W 1MP Color Global FF: 19.6 cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-IMX577-M12 12MP Color Rolling AF:10 cm - ∞ - HFOV: 75° Yes
OAK-FFC-AR0234-M12 2.3MP Color Global FF: 45cm - ∞ - 100° / 82° / 56° Yes
OAK-FFC-IMX582 32MP Color Rolling AF: 20cm - ∞ - 71° / 45° / 55° -

This board is also compatible with RPi camera interface. For that you will need a FFC from Arducam, which converts 26-pin Luxonis camera pinout to 22 pin RPi camera pinout.

General information
  • 2x 2-Lane MIPI interface
  • 2x 4-Lane MIPI interface
  • PoE for connectivity and power
  • Interface for Luxonis OAK-SoM-Pro
  • Pads for OAK-SoM 1.8V SPI
  • Pads for OAK-SoM 3.3V SDIO
  • Pads for OAK-SoM 1.8V Aux Signals (I2C, UART, GPIO)
  • PSRBS connector for FSYNC
  • 5V Fan OR USB Type-C
  • Design files produced with Altium Designer 20
PoE (Power-over-Ethernet)

This device also supports PoE passthrough, so you can daisy chain multiple OAK-FFC 4P PoE boards. As the chip is PoE 802.3af, it can supply up to 15.4W of power, which means you can connect up to 3 devices in a row (as each consumes ~5W of power).
Note that if you have longer cables and/or utilize all available computation (NN, Stereo, CV, video encoder, CPU, etc.), it might be that you could only connect 2 devices in a row.

Integrated IMU

This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • PoE circuitry: 0.5W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

So the total power consumption can be up to ~5.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • OAK-FFC-4P-PoE assembly
  • Ethernet cable, 2m
  • Flexible Flat Cable, 15cm (4pcs)

Note: PoE injector / switch is required to power the device and it is not included in the packaging. If you need an injector, you can buy it here.

Note: Camera modules are not included in the packaging. List of available cameras is here.

  1. 3D Model
  2. Altium Design Files
  3. Assembly Drawing
  4. Assembly Outputs
  5. Fabrication Drawing
  6. Fabrication Outputs
  7. Schematic
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC 4P PoE

$259.00