Stock Lens for OAK 4 CS (LN210)

$249.00 VAT incl.

EARLY ACCESS
PREORDER
Ships on: January 31, 2026

LN210 is the recommended stock CS-mount lens for OAK 4 CS, designed for flexible zoom and precise optical control.
Its manual zoom and focus allow fine adjustment across short- and long-range scenes, making it well suited for applications that require adaptable framing and detailed image capture.

Quick Highlights
  • Compatible with OAK 4 CS via CS-mount
  • Manual zoom lens with adjustable focal length
  • Supports both IMX586 and OG05B10 sensors
  • Optimized for applications requiring variable working distances
  • Industrial form factor designed for stable mounting

Read more

SKU: LENS-LN210-KITN/A
Out of stock

The LN210 is a CS-mount zoom lens designed to pair seamlessly with the OAK 4 CS. Featuring a manually adjustable focal length, aperture and focus distance, it enables precise control over framing and magnification without changing lenses or hardware.

With support for both high-resolution rolling-shutter and global-shutter sensors, the LN210 provides consistent optical performance across a wide range of deployment scenarios. Its adjustable zoom makes it suitable for installations that require flexibility in field of view, whether focusing on nearby detail or monitoring subjects at greater distances.

This lens is intended for users who need optical adaptability and reliable image quality in a single, integrated solution.

This lens is not publicly available outside of Luxonis. Contact us for supplier or availability details.

Lens Specifications

  • Lens Type: Zoom
  • Effective Focal Length: 10–50 mm
  • Aperture: Manual
  • Minimum F-number: f/1.4 (Wide–Tele)
  • Dimensions: 50 × 92 mm (diameter × length)
  • Distortion:
    • Wide: –9.95%
    • Tele: –1.29%
  • IR Correction: Yes
  • Minimum Object Distance: 0.5 m – 1.5 m
  • IP Rating: IP65

Field of View

  • OG05B10 (5MP Global Shutter)
    • Wide: 28.5° / 21.5° / 36°
    • Tele: 7° / 5° / 9°
  • IMX586 (48MP Rolling Shutter)
    • Wide: 33° / 24.5° / 41°
    • Tele: 7.5° / 6° / 10°

Ingress Protection Note: The LN210 lens itself is IP65 rated and does not preserve the full IP67 rating of the OAK 4 CS enclosure when attached.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

Stock Lens for OAK 4 CS (LN210)

$249.00