OAK-SoM Pro S3

$199.00 VAT incl.

In stock
30 PCS

The OAK-SoM Pro S3 features the Robotics Vision Core 3 and a quad-core ARM CPUIt is ideal for use in industrial automation, robotics, and security systems.

The OAK-SoM Pro S3 was primarily designed for evaluation and backward compatibility. For new products, we suggest using the OAK-SoM MAX.

OAK System on Module (SoM) allows integration into top-level systems with a need for a low-power, high-performance, real-time AI and depth perception.

Specifications: 

  • Interfaces with the system through two 10-gbps-rated 100-pin connectors (DF40C-100DP-0.4V(51))
  • Connectors: 2x 100-pin mezzanine connector with the same pinout as OAK-Som Pro
  • MIPI lines: 2x 4-lane and 2x 2-lane MIPI RX lines
  • RAM: 1x DDR RAM due to size/shape constraints
  • Boot Modes Supported: NOR, eMMC, USB, Ethernet (EEPROM)
  • Supporting SD-card
  • USB 3.1 Gen 2

Read more

SKU: OAK-SoM-Pro-S3N/A
Out of stock

  1. Product Documentation

 

The OAK-SoM Pro S3 features the Robotics Vision Core 3 and a quad-core ARM CPU. It is designed to have the same dimensions and pinout as the OAK-SoM Pro, so it can easily be swapped into OAK cameras.  It is ideal for use in industrial automation, robotics, and security systems.

The OAK-SoM Pro S3 was primarily designed for evaluation and backward compatibility. For new products, we suggest using the OAK-SoM MAX.

Main features:

This OAK device is built on top of the RVC3.

  • 3.0 TOPS for AI 
  • Imaging: ISP, max 6 cameras, 500 MP/s HDR, 3A
  • Run any AI model, even custom architectured/built ones 
  • Encoding/Decoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
  • Computer vision: warp/dewarp, resize, crop, edge detection, feature tracking
  • Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
  • Object tracking: 2D and 3D tracking
  • Dimensions: 30x45x4 mm
  • Weight: 5g

  • OAK-SoM Pro S3
  • Heatsink
  • Screws


    Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
    January,February,March,April,May,June,July,August,September,October,November,December
    Not enough items available. Only [max] left.
    Shopping cart

    Your cart is empty.

    Return To Shop

    OAK-SoM Pro S3

    $199.00