OAK-FFC OV9282

$59.99 VAT incl.

In stock
40 PCS
OAK-FFC-OV9282-FF

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: OV9282
  • Type: Global Shutter
  • DFOV / HFOV / VFOV: 89° / 80° / 55°
  • Resolution: 1MP (1280x800)
  • Focus: Fixed-Focus: 19.6 cm - ∞
  • Max Framerate: 120 FPS

Read more

SKU: OAK-FFC-OV9282N/A
Out of stock

The OAK-FFC-OV9282 is a carrier board for the Arducam PY010 OV9282 camera module. A 26-pin FFC is used to carry 5V power, 2-lane MIPI, I2C, and other control signals between this camera module and the controller baseboard.

Camera Specifications

Mono Camera
Sensor OV9282
Type Global Shutter
DFOV / HFOV / VFOV 89° / 80° / 55°
Resolution 1MP (1280x800)
Focus Fixed-Focus: 19.6 cm - ∞
Max framerate 120 FPS
IR filter 650mm
Bandpass filter 940mm

Specifications

Dimensions
  • Width: 25 mm
  • Height: 24 mm
General information
  • 26 pin 0.5mm FFC interconnect to baseboard
  • 24 pin interface to OV9282 camera module
  • 2-lane MIPI
  • Aux/Control signals to camera module
  • 5V power input via FFC
  • On-board power generation for camera module
  • Design files produced with Altium Designer 20

Package contains:

  • OAK-FFC OV9282 camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC OV9282

$59.99