OAK-FFC IMX214 W

$69.99 VAT incl.

In stock
22 PCS
OAK-FFC-IMX214-W

This camera module can be used with any of the FFC baseboards, perfectly suited for quick prototyping.

Key features:
  • Sensor: IMX214
  • Type: Rolling Shutter
  • DFOV / HFOV / VFOV: 117° / 105° / 88°
  • Resolution: 13MP (4208x3120)
  • Focus: Fixed-Focus: 50 cm - ∞
  • Max Framerate: 60 FPS

Read more

SKU: OAK-FFC-IMX214-WN/A
Out of stock

Camera Specifications

Color Camera
Sensor IMX214
Type Rolling Shutter
DFOV / HFOV / VFOV 117° / 105° / 88°
Resolution 13MP (4208x3120)
Focus Fixed-Focus: 50 cm - ∞
Max framerate 60 FPS
Spectral range Visible only

More information can be found here.

Package includes:

  • OAK-FFC IMX214 W camera module
  • Flexible flat cable, 15cm
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC IMX214 W

$69.99