- Description
- Compatible Cameras Modules
- Package includes
Description
OAK-FFC 6P is a flexible and powerful prototyping platform that allows you to connect 6 FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities. You can connect up to 6 camera modules at various positions, stereo baseline distances, and angles. The OAK-FFC-6P utilizes the OAK-SoM MAX, which offers the new Robotics Vision Core 3, featuring a quad-core ARM CPU.
Follow up Initial Configuration Guide to get started.
Note! A limited number of early access boards have a design flaw that prevents them from powering 6 cameras. Please contact support@luxonis.com if you experience any issues.
Main features:
- 3.0 TOPS for AI with INT8 quantization support
- Quad-core ARM A53 @ 1.5GHz, running Yocto Linux, acting as a host computer
- Imaging: ISP, max 6 cameras, 500 MP/s HDR, 3A
- Run any AI model, even custom architectured/built ones - models need to be converted.
- Cloud platform - Robothub - connectivity out-of-the-box
- On-device SLAM / VIO support
- Encoding: H.264, H.265, MJPEG - 4K/75FPS, Decoding: 4K/60FPS
- Computer vision: warp/dewarp, resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
- Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
- Object tracking: 2D and 3D tracking with ObjectTracker node
Compatible Cameras Modules
- OAK-FFC-IMX214-W: 13MP Color Rolling Shutter
- OAK-FFC-IMX378: 12MP Color Rolling Shutter
- OAK-FFC-IMX378-FF: 12MP Color Rolling Shutter with Fixed Focus
- OAK-FFC-IMX378-W: 12MP Color Rolling Shutter with Wide Field of View
- OAK-FFC-OV9282: 1MP Grayscale Global Shutter
- OAK-FFC-OV9282-M12: 1MP Grayscale Global Shutter with M12 mount
- OAK-FFC-OV9282-W: 1MP Grayscale Global Shutter with Wide Field of View
- OAK-FFC-OV9782-M12: 1MP Color Global Shutter with M12 mount
- OAK-FFC-OV9782-W: 1MP Color Global Shutter with Wide Field of View
- OAK-FFC-IMX577-M12: 12MP Color Rolling Shutter with M12 mount
- OAK-FFC-AR0234-M12: 2.3MP Color Global Shutter with M12 mount
- A variety of camera options from ArduCam
Package includes
- OAK-FFC 6P assembly
- Flexible flat cable, 15cm (6pcs)
- Power supply with international adapters
-
Cable USB-CA-1m