Arrives: Oct 20 - 23
Drag to rotate
sku: A00572
OAK-D W
US $429
Series 2 device incorporating wide field of view camera modules. Well suited for all the scenarios that require coverage of larger areas.
Key Features
- 150° DFOV for stereo pair, 12 MP RGB camera module with 120° DFOV
- 4 TOPS of processing power (1.4 TOPS for AI)
- Run any AI model, even custom architectured/built ones
- Rugged IP66 rated enclosure (please see the technical specifications for details)
- USB2 / USB3 for power delivery and communication