OAK-D IoT-40 S2

$299.00 VAT incl.

In stock
2 PCS

The OAK-D-IoT-40 Series 2 baseboard features the following: 2x OV9282 depth cameras 1x IMX378 color camera ESP32 onboard BT and WiFI 6x MEMS microphones 1x Speaker Onboard 16GB eMMC storage uSD Slot for up to 2TB additional storage Standalone boot and operation from NOR flash The OAK-D-IoT-40 Series 2 is powered via a USB Type-C connector and requires a USB3-capable host or USB2... Read more

SKU: A00545N/A
Out of stock

The OAK-D-IoT-40 Series 2 baseboard features the following:

  • 2x OV9282 depth cameras
  • 1x IMX378 color camera
  • ESP32 onboard BT and WiFI
  • 6x MEMS microphones
  • 1x Speaker
  • Onboard 16GB eMMC storage
  • uSD Slot for up to 2TB additional storage
  • Standalone boot and operation from NOR flash

The OAK-D-IoT-40 Series 2 is powered via a USB Type-C connector and requires a USB3-capable host or USB2 host that can provide 1.5A or higher.

Alternatively, it can be powered via the 2.1mm barrel jack connector. USB3 5-Gbps speeds are standard for streaming video or data from the device. W

Documentation is available here.

Note! Beta store products might be hand calibrated (not factory calibrated), resulting in a less accurate depth map.

Includes:

  • OAK-D IoT-40 Series 2 camera

Reference Numbers:

PN: OAK-D IoT-40 S2
MN: A00545
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D IoT-40 S2

$299.00