- Description
- Hardware Features & Specifications
- Package Includes
Designed for OAK-D-S2 PoE and OAK4-D devices, this set of 2 clip-on filters (Horizontal and Vertical polarization) provides a fast way to prototype hardware before mass production. It is perfect for evaluating vision systems around reflective floors, glass windows, machined metal, or harsh sunlight. Stop guessing which filter you need... test both to find the optimal setup for your robotics, manufacturing, or agricultural application, then work with our team to build your final production units.
-
Filter Type: Linear Polarizing Filters (Horizontal and Vertical).
-
Filter Slots: 3 per attachment (covers the active stereo pair + RGB imager).
-
Single Transmittance: 43 ±2%.
-
Polarizing Efficiency: ≥99.9%.
-
Rth Value: < 5 nm.
-
Hue a NBS: -1.5 ±1.5.
-
Hue b NBS: 3.5 ±1.5.
-
Attachment Method: Quick and simple clip-on bracket.
Because every environment is different, the kit includes both orientations so you can test which one suppresses your specific glare. (Note: The glass filters are easily removable from the slots if you only want to test performance just on the stereo pair, or just the RGB imager).
Package contains:
-
1x OAK Glasses Attachment (with Horizontal Polarizers)
-
1x OAK Glasses Attachment (with Vertical Polarizers)