sku: AUX8P-M8F8-2m-R3
M8 Extender Cable (2m)
US $24.99
M8 Extender Cable of 6ft / 2meters in length featuring a durable and reliable M8 straight female connector on one end and a male connector on the other, allowing you to easily connect to our Series 2 or 4 PoE devices.
Technical specifications
- Connector locking system: Screw
- Termination: Soldering
- Temperature range: -20°C ~ +85°C
- Pollution degree: 3
- Degree of protection: IP67 when mated
- Mating cycles: >100
- Rated voltage: 30V AC/DC
- Rated current: 1A
- Contact resistance: ≥ 5 mΩ
- Insulation resistance: ≥ 100 MΩ
