AUX cable for PoE devices, M8 male plugs

$19.99 VAT incl.

NEW
In stock
51-100 PCS

AUX cable of 6ft/2metres length featuring a durable and reliable M8 straight male connector on both ends, allowing you to easily connect to our Series 2 PoE devices.

Technical specifications:

  • Connector locking system: Screw
  • Termination: Soldering
  • Temperature range: -20°C ~ +85°C
  • Pollution degree: 3
  • Degree of protection: IP67 when mated
  • Mating cycles: >100
  • Rated voltage: 30V AC/DC
  • Rated current: 1A
  • Contact resistance: ≥ 5 mΩ
  • Insulation resistance: ≥ 100 MΩ

Read more
SKU: AUX8P-M8M8-2mN/A
Out of stock

Pin Assignment:

C1


C2

AWG

1

GPIO

1

28

2

GPIO

2

28

3

USB

3

28

4

USB

4

28

5

Power

5

24

6

GPIO

6

28

7

GPIO

7

28

8

GND

8

24

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

AUX cable for PoE devices, M8 male plugs

$19.99