Check out our new store Check out our new store
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

$679.00 VAT incl.

In stock
100+ PCS
OAK-D Pro W PoE

Wide field of view alternative to standard Series 2 PoE model offering IR illumination and active stereo features in IP65 rated enclosure with industrial type connectors. Able to cover larger areas and/or more effective in multi camera setups.

Key Features

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • Rugged IP65 rated enclosure
  • M12 PoE connector and additionally M8 connector for IO connectivity

Read more

RGB Camera: IMX378

  • IMX378
  • OV9782
SKU: A00574N/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-D Pro W PoE is the ultimate camera for robotic vision that perceives the world like a human by combining a stereo depth camera and a high-resolution color camera with on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments.

It uses PoE for both power and GigE connectivity.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in a rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

Pro version is advised for application that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

RVC2 architecture on-board features:

  • Base line: 75 mm
  • Ideal depth range: 40cm - 6m. See technical specifications.
  • Power consumption: Up to 7.5W. See technical specifications
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount

Dimensions & Weight

  • Dimensions: 111x40x31.3 mm
  • Weight: 184g

Product Diagram

Camera Specifications

The OAK-D Pro W is available in two variants: standard version featuring the IMX378 RGB camera or special version based on the 120 FPS global shutter OV9782 RGB camera.

Sensor Specifications
Color camera Stereo Pair
Variant IMX378 OV9782 All
Sensor IMX378 (PY060) OV9782 (PY058) OV9282 (PY097W-F69-9282)
DFOV / HFOV / VFOV 120° / 95° / 72° 150° / 127° / 79.5° 150° / 127° / 79.5°
Resolution up to 12MP (4056x3040) up to 1MP (1280x800) up to 1MP (1280x800)
Focus FF: 50cm - ∞ FF: 50cm - ∞ FF: 50cm - ∞
Max Framerate up to 60 FPS up to 143 FPS up to 255 FPS
Spectral Range Visible Visible Visible + 940 nm
Shutter Type Rolling Global Global
Sensor size 1/2.3" 1/4" 1/4"
F-number 2.8 ± 5% 2.0 ± 5% 2.0 ± 5%
Effective Focal Length 2.75mm 1.69mm 1.69mm
Pixel size 1.55µm 3µm 3µm

Stereo depth perception

This OAK camera has a baseline of 7.5cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline - more information here.

  • Ideal range: 40cm - 6m
  • MinZ: ~20cm (400P OR 800P, extended), ~37cm (800P)
  • MaxZ: ~10 meters with a variance of 10%
Note: Extended means that StereoDepth node has Extended disparity mode enabled. Depth accuracy (See 800P, 75mm baseline distance OAKs for details):
  • below 3.5m: below 2% absolute depth error
  • 3.5m - 6.5m: below 4% absolute depth error
  • 6.5m - 9m: below 6% absolute depth error

Features

IR perception

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally. Test protocol from laser class classification can be downloaded from here. More information about IR perception and laser safety can by found here.

Active stereo:
  • Uses Ams Belago 1.1 Dot-Pattern Infrared Illuminator
  • IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
Night vision:
  • IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
Rugged industrial connectors

M12 PoE connector is used for power and GBit data transfer. Additionally M8 connector for IO connectivity; USB2 (D+, D-), camera IOs (FSIN, STROBE), power, and one auxiliary GPIO. Cap for M8 is included when connector is not used to ensure water resistance. More information can be found here.

Integrated IMU

This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Power and connectivity

Power-over-Ethernet (PoE)

The base board offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds (1Gbps). PoE injector/switch is required to power the device. If need an injector, you can buy it here.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • PoE circuitry: 0.5W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

Illumination LED and laser dot projector
Power is configurable (more power - more brightness):

  • Dot projector (active stereo): Up to 1W
  • Illumination LED (night vision): Up to 1W

So the total power consumption can be up to ~7.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Water resistance

This camera is shipped with IP65 rated enclosure. More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Vibration resistance

Our cameras are tested for vibration tolerance according to the EN 60068-2-6:2008 standard. More information about the testing you can find here.

Package contains:

  • OAK-D Pro W PoE camera
  • Cleaning cloth
  • M12 plug to RJ45 cable, 2m
  • M8 plug male to male cable, 2m

Note: PoE injector / switch is required to power the device and it is not included in the packaging. If you need an injector, you can buy it here.

Unboxing video:

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Pro W PoE

IMX378
IMX378
$679.00